HUBBELL
Image of RL122 PULL CHAIN 6A 125V L1/L2/L3/OFF
Image of RL122 PULL CHAIN 6A 125V L1/L2/L3/OFF

PULL CHAIN 6A 125V L1/L2/L3/OFF

Brand:

Bryant

Catalog ID:

RL122

PULL CHAIN 6A 125V L1/L2/L3/OFF

PULL CHAIN 6A 125V L1/L2/L3/OFF

Product details

General

Catalog Number

RL122

EU RoHS Indicator

Contact Manufacturer

Series

Lampholder Accessories

Type

Lamp Switches

UPC

883778304200

Logistics

Carton Quantity

10

Resources and downloads

Specifications