HUBBELL
QQA
QQA

QA342B, Heavy Duty Two Hole Mounting Copper Lug Connector, 400-500 kcmil, 3/8" Stud, 1" Spacing, 1 Screw

Brand:

Burndy

Catalog ID:

QA342B

  • QIKLUGâ„¢ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QA342B

Connector Type

Single Clamp

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUGâ„¢

Type

Bolted Lugs & Terminals

UPC

781810316207

UPC 12 Digit

7818103162077

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - D inch

2.00 in

Dimension - F Width Center to Center inch

1.00 in

Dimension - Height fraction

2

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - Hole Size fraction

13/32

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

90 mm

Dimension - Length Overall inch

3.56 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

1.38 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

400 (127) Navy;500 (127) Navy

Conductor - Copper Str Navy Size Range

400 (127) Navy-500 (127) Navy

Conductor - Copper Str Size

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Size

400-500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

6

Resources and downloads