HUBBELL
QGFL26_Photo_ColorCYMK
* Representative image
QGFL26_Photo_ColorCYMK

QQFL34B1T6, Substation Copper Bar Tap

Brand:

Burndy

Catalog ID:

QQGFL34B1T6

Copper In line Bar Tap. Accommodates 1/0 Sol-500 kcmil Copper Conductor

  • Bolt Spacing and connector width permits installing assembly in-line on two hole NEMA drilling or side-by-side on four hole NEMA drilling

Product details

General

Application

Substation

Catalog Number

QQGFL34B1T6

Connector Type

Bus Bar Clamp and Accessories

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Trade Name

BARTAPâ„¢

UPC

781810054031

UPC 12 Digit

7818100540311

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

14

Resources and downloads