HUBBELL
Image of P250138S9030 Quadri*Sil Horizontal Line Post Insulator
Image of P250138S9030 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250138S9030

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

1100 LB

Cantilever Bending Strength - Routine

550 LB

Catalog Number

P250138S9030

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

114

Product Type

Standard Leak

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length

12 in

Length - Effective

148.2 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

138.7 IN (3522 MM)

Creep and Leakage Distance

360 IN (9144 MM)

Critical Impulse Flashover (CIFO) - Negative

1920

Critical Impulse Flashover (CIFO) - Positive

1840

Flashover Voltage - 60 Hz Dry

1145

Flashover Voltage - 60 Hz Wet

920

kV Class

500 kV

Force Related

Cantilever Bending Strength - Max.

1100 LB

Cantilever Bending Strength - Routine

550 LB

Configuration

Number of Sheds

114