

Brand: OHIO BRASS
Catalog ID: S120060S2070
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S120060S2070
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
IEC Ball Fitting
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
56
Shed Style
Uniform
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
Diameter - Shed(s)
2.9 IN (74 MM)
Length - Effective
71.965 in
Rod Diameter
0.625
Thickness - Housing
> 3MM
Arc Distance - Dry
60.4 IN (1534 MM)
Creep and Leakage Distance
154 IN (3912 MM)
Critical Impulse Flashover (CIFO) - Negative
875 kV
Critical Impulse Flashover (CIFO) - Positive
870 kV
Flashover Voltage - 60 Hz Dry
625 kV
Flashover Voltage - 60 Hz Wet
580 kV
Voltage Rating
138/161 kV
Withstand Voltage - 60 Hz Wet
375 kV
Withstand Voltage - Lightning Impulse (Negative)
1005 kV
Withstand Voltage - Lightning Impulse (Positive)
1000 kV
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
Number of Sheds
56