HUBBELL
Image of SFRC110B RCA Connector, 110 Termination, Blue Insulator, Black Housing
Image of SFRC110B RCA Connector, 110 Termination, Blue Insulator, Black Housing
Discontinued

RCA Connector, 110 Termination, Blue Insulator, Black Housing

Brand:

Bryant

Catalog ID:

SFRC110B

RCA Connector, 110 Termination, Blue Insulator, Black Housing

RCA Connectors - Distributes component and composite audio and video signals from device to device. Typical applications include TV, cable, VCR/DVD, camera, camcorder, projector, home theater, and entertainment centers.

  • RCA Connector
  • 110 Termination
  • Blue Insulator
  • Black Housing

Standard Product

Product details

General

Catalog Number

SFRC110B

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

RCA

UPC

662620242781

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads