HUBBELL
Image of USBB8200AC5GY RCPT HG DUP 15A 125V 5A 5V USB PRT AC GY
Image of USBB8200AC5GY RCPT HG DUP 15A 125V 5A 5V USB PRT AC GY
Discontinued

RCPT HG DUP 15A 125V 5A 5V USB PRT AC GY

Brand:

Bryant

Catalog ID:

USBB8200AC5GY

RCPT HG DUP 15A 125V 5A 5V USB PRT AC GY

Duplex

Product details

General

Catalog Number

USBB8200AC5GY

Color

Gray

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786194175

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads