HUBBELL
Image of USBB2GY Receptacles, 2-Port, 3A 5V DC, Gray
Image of USBB2GY Receptacles, 2-Port, 3A 5V DC, Gray
Discontinued
Clearance

Receptacles, 2-Port, 3A 5V DC, Gray

Brand:

Bryant

Catalog ID:

USBB2GY

Receptacles, 2-Port, 3A 5V DC, Gray

  • 3A 5V DC
  • Gray

Product details

General

Catalog Number

USBB2GY

Color

Gray

Series

Standard

Style

Decorator

Type

Outlet

UPC

781786145665

Electrical Ratings

Current / Amperage Rating

3 A

Voltage Rating

5 V

Voltage Rating Description

5 V

Logistics

Carton Quantity

10

Resources and downloads

Specifications