HUBBELL
Image of USBB2LA Receptacles, 2-Port, 3A 5V DC, Light Almond
Image of USBB2LA Receptacles, 2-Port, 3A 5V DC, Light Almond
Discontinued
Clearance

Receptacles, 2-Port, 3A 5V DC, Light Almond

Brand:

Bryant

Catalog ID:

USBB2LA

Receptacles, 2-Port, 3A 5V DC, Light Almond

  • 3A 5V DC
  • Light Almond

Product details

General

Catalog Number

USBB2LA

Color

Light Almond

Series

Standard

Style

Decorator

Type

Outlet

UPC

781786145658

Electrical Ratings

Current / Amperage Rating

3 A

Voltage Rating

5 V

Voltage Rating Description

5 V

Logistics

Carton Quantity

10

Resources and downloads

Specifications