HUBBELL
Image of RRD15EI RESI DUP DEC RCPT 15A 125V 8 HOLE IV
Image of RRD15EI RESI DUP DEC RCPT 15A 125V 8 HOLE IV
Discontinued

RESI DUP DEC RCPT 15A 125V 8 HOLE IV

Brand:

Bryant

Catalog ID:

RRD15EI

sESI DUP DEC RCPT 15A 125V 8 HOLE IV

  • Duplex Receptacle
  • 15A 125V 8 HOLE IV

Self Grounding

Product details

General

Application

Residential Receptacles

Catalog Number

RRD15EI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778300998

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads

Specifications