HUBBELL
Image of RYA26UCRHEX1 RYA26UCRHEX1, URD Mole Tap Assembly
Image of RYA26UCRHEX1 RYA26UCRHEX1, URD Mole Tap Assembly

RYA26UCRHEX1, URD Mole Tap Assembly

Brand:

Burndy

Catalog ID:

RYA26UCRHEX1

Product details

General

Catalog Number

RYA26UCRHEX1

Connector Type

Terminal

Die Index

249;K-840

Insulation

Y

Insulation Type

Rubber

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Unplated

Trade Name

MOLEâ„¢

UPC

781810076651

UPC 12 Digit

7818100766511

Dimensions

Dimension - B Length inch

1.5 in

Dimension - D inch

0.91 in

Dimension - Length Overall inch

2.62 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1-9/16

Conductor Related

Conductor - AL Str Size

2/0 AWG;3/0 AWG

Conductor - AL Str Size Range

2/0 AWG-3/0 AWG

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

3

Pallet Quantity

2160

Resources and downloads