HUBBELL
Image of SB252TC14 SB252TC14, HandyBug Mechanical Connector, Tap, Splice or Terminate, Drilled Spacer Pad with 1/4" Holes, #2 AWG-1/0 Copper
Image of SB252TC14 SB252TC14, HandyBug Mechanical Connector, Tap, Splice or Terminate, Drilled Spacer Pad with 1/4" Holes, #2 AWG-1/0 Copper

SB252TC14, HandyBug Mechanical Connector, Tap, Splice or Terminate, Drilled Spacer Pad with 1/4" Holes, #2 AWG-1/0 Copper

Brand:

Burndy

Catalog ID:

SB252TC14

2 AWG - 1/0 AWG CU SOL/STR, WIRE STRIP LENGTH: 1 - 1/8".

  • HandyBugâ„¢ Mechanical Connector can be used to Tap, Splice or Terminate
  • Drilled spacer pad with 1/4" Holes, #2 AWG - 1/0 Copper

Can be used for splicing and tap connections, No special tooling required.

Product details

General

Application

Power or Grounding and Bonding Applications

Catalog Number

SB252TC14

EU RoHS Indicator

Yes

Material

Copper Alloy, Tin Plated

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

480 in-lbs

Sub Brand

HANDYBUG

Trade Name

SUPERBUG

Type

HandyBug

UPC

781810677421

UPC 12 Digit

7818106774211

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Conductor Related

Conductor Range

#2 AWG to #1/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7250