HUBBELL
Image of SC2 SC2, Split Bolt Cover Kit
Image of SC2 SC2, Split Bolt Cover Kit

SC2, Split Bolt Cover Kit

Brand:

Burndy

Catalog ID:

SC2

Plastic Split Bolt Cover,Conductor range for equal Run/Tap: 6 str.-2 Sol.

  • Type SC, SERVIT® Covers ar applicable for indoor or outdoor use
  • Compact, 1-piece cover saves time and material by eliminating costly taping of split-bolts
  • Positive latch snaps quickly over connector and is idea for tight quarters
  • Self-positioning plastic fingers wrap around wires

Features: Used Indoors Or Outdoors This Compact, One-Piece Plastic SERVIT Cover, Saves Time And Material, Eliminates Costly Taping Of Split-Bolts, Positive Latch Snaps Easily And Quickly Over Connector, Ideal For Tight Quarters, Self Positioning Plastic Fingers Wrap Around Wires Fully Insulating Joint, UL Listed For 600 Volt Indoor Application, Three Covers Accommodate A Range Of 6 SERVIT Sizes Through 2/0 Stranded

Product details

General

Application

For Used In Indoors Or Outdoors Applications, KS23, KSA4

Catalog Number

SC2

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Material

Plastic

Sub Brand

SERVIT COVER

Type

SC

UPC

781810042007

Conductor Related

Conductor Size

6-2 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads