HUBBELL
Image of BRYPP10IGA SERVICE POLE, 10'2", 1 IG 1 SL DECO., GY
Image of BRYPP10IGA SERVICE POLE, 10'2", 1 IG 1 SL DECO., GY

SERVICE POLE, 10'2", 1 IG 1 SL DECO., GY

Brand:

Bryant

Catalog ID:

BRYPP10IGA

SERVICE POLE, 10'2", 1 IG 1 SL DECO., GY

  • 1 IG 1 SL DECO.
  • GY

Product details

General

Catalog Number

BRYPP10IGA

Color

Gray

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

with Isolated Ground

UPC

781786193093

Dimensions

Height

122 in