HUBBELL
Image of BRYPP10IGAI SERVICE POLE, 10'2", 1 IG 1 SL DECO., IV
Image of BRYPP10IGAI SERVICE POLE, 10'2", 1 IG 1 SL DECO., IV

SERVICE POLE, 10'2", 1 IG 1 SL DECO., IV

Brand:

Bryant

Catalog ID:

BRYPP10IGAI

SERVICE POLE, 10'2", 1 IG 1 SL DECO., IV

  • 1 IG 1 SL DECO.
  • IV

Product details

General

Catalog Number

BRYPP10IGAI

Color

Ivory

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

with Isolated Ground

UPC

781786193109

Dimensions

Height

122 in