Brand: EMC
Catalog ID: EM-SPM-6-SS-APS
Short Stainless Steel Stud, Nut & Pad are tin Plated.
Catalog Number
EM-SPM-6-SS-APS
Dimensions
1.155 in x 1.155 in x 2.063 in
Height
2.063 in
Length
1.155 in
Weight
0.247 lb
Width
1.155 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)