

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFRBW
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Standard Product
Application
High Ampacity Connections
Catalog Number
HBLFRBW
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Flanged Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
16 Series
Specifications
Style
Bus Bar Mount Female
Type
Receptacle
UPC
783585192642
Display Size
Standard Sized Product
Weight
0.6 lb
Amperage Rating
400 A
Connectivity
Screw Terminals
Current / Amperage Rating
400 A
Current Rating
400 A
Phase
Single Phase
Voltage Rating Description
600V AC/DC
Wattage
240000 W
Number Of Poles
1-Pole
Wire Size
#4 AWG to #4/0 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Carton Quantity
25
Pallet Quantity
500