HUBBELL
Single Pole Devices,IG,Female,Plug,400A 600V AC/DC,White
Image of HBL400FWM1 Single Pole Devices,IG,Female,Plug,400A 600V AC/DC,White
Image of HBL400FWM1 Single Pole Devices,IG,Female,Plug,400A 600V AC/DC,White

Single Pole Devices,IG,Female,Plug,400A 600V AC/DC,White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL400FWM1

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, White, Bulk pack 50, Bodies, Interiors, and assembly components packaged seperately.

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

General

Catalog Number

HBL400FWM1

Series

16 Series

Style

Female

Type

Plugs

UPC

783585578866

Dimensions

Weight

0.25 lb

Logistics

Carton Quantity

50

Pallet Quantity

2200