HUBBELL
Image of SFFEX Snap-Fit, F-Coax Connector, Electric Ivory
Image of SFFEX Snap-Fit, F-Coax Connector, Electric Ivory

Snap-Fit, F-Coax Connector, Electric Ivory

Brand:

Bryant

Catalog ID:

SFFEX

Snap-Fit, F-Coax Connector, Electric Ivory

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Snap-Fit
  • F-Coax Connector
  • Electric Ivory

Standard Product

Product details

General

Application

Snap-Fit F-Connector

Catalog Number

SFFEX

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Nickel, 2GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620809786

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Pallet Quantity

10400