HUBBELL
SNAPConnect® Solid Wire 6" Pigtail Connector, Right Angled with WAGOs
Image of SNAP1RNAM2 SNAPConnect® Solid Wire 6" Pigtail Connector, Right Angled with WAGOs
Image of SNAP1RNAM2 SNAPConnect® Solid Wire 6" Pigtail Connector, Right Angled with WAGOs
play
Autoguard GFCI Receptacles
play
SNAPConnect Devices
+2
Image of SNAP1RNAM2 SNAPConnect® Solid Wire 6" Pigtail Connector, Right Angled with WAGOs

SNAPConnect® Solid Wire 6" Pigtail Connector, Right Angled with WAGOs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP1RNAM2

Straight Blade Devices, Receptacles, SNAPConnect® Connector, SNAPConnect® Series, 2-Pole 3-Wire Grounding, 20A 125V, Stranded, Right Angled, Extra Heavy Duty Right Angle WAGO Terminal Pigtailed Connector with 6" leads, #12AWG THHN/THWN-3, 15A-20A, Clear

Right angled pigtail connector with 6-inch wire leads and clear terminal. Mates with Hubbell SNAPConnect® receptacles. Uses solid 12AWG wire and includes three WAGO push-in connectors on the end of each of the three terminal wires. 

  • Transparent housing to inspect contacts
  • Audible SNAP, indicates solid connection 
  • Reduces installation time
  • Fully insulated design

General

Catalog Number

SNAP1RNAM2

Performance

  • Electrical - Receptacle certified for current interrupting at full rated current
  • Current Interrupting - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Identification - Terminal Wire Leads-Identified in accordance with UL 498
  • Environmental - Flammability - UL 94V-2
  • Operating Temperature - Max continuous: 75°C, Min continuous: -40°C without impact

Series

Extra Heavy Duty

Specifications

  • Wire Type - Solid
  • Contact - Brass
  • Terminal Body - PBT
  • Wire - #12 AWG, T90 Nylon FT-1, PVC 90 Degree C (min)
  • Push-in Connectors - (2) WAGO 773-164, (1) WAGO 773-114
  • Terminal Screws - Brass
  • Ground Screw - Brass (Green)

Style

Right Angle

Type

Pigtailed Connector

UPC

783585541204

Dimensions

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

  • UL Listed to UL498 File No. E2186
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec W-C-596

Operational

Performance

  • Electrical - Receptacle certified for current interrupting at full rated current
  • Current Interrupting - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Identification - Terminal Wire Leads-Identified in accordance with UL 498
  • Environmental - Flammability - UL 94V-2
  • Operating Temperature - Max continuous: 75°C, Min continuous: -40°C without impact

Logistics

Carton Quantity

20

Pallet Quantity

7200