HUBBELL
Image of 370-901 SP2 Page/Party® Interface
Image of 370-901 SP2 Page/Party® Interface

SP2 Page/Party® Interface

Brand:

Austdac

Catalog ID:

370-901

SP2 is one of GAI-TRONICS’ most advanced paging and intercom systems. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments. With the SP2 to Page/Party interface it is possible for existing users of Page/Party and ICS equipment to add SP2 stations to their systems.The SP2 to Page/Party interface includes six independent 33? to IP multicast conversion circuits, allowing a single unit to interface a page line and up to five party lines.

Product details

General

Catalog Number

370-901

Color

Gray

Construction

High Impact GRP

Mount location

Wall-Mount

Temperature Range

+32° F to +122° F (0° C to +50° C)

Dimensions

Cubic Capacity

481 cu.in

Depth

4

Height

13 in

Width

9.25 in

Electrical Ratings

Supply Voltage

120/230 VAC