HUBBELL
Image of HBLDS10SSRRC SS SLOPED DISC, 100A, 4X REP COVER
Image of HBLDS10SSRRC SS SLOPED DISC, 100A, 4X REP COVER

SS SLOPED DISC, 100A, 4X REP COVER

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSRRC

SS SLOPED DISC, 100A, 4X REP COVER

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Integral jog switch allows communication to a PLC
  • 15 degree sloped top support hygenic design

General

Application

Labelless (30A)

Catalog Number

HBLDS10SSRRC

Product Family

Non-Fused;Fused

Style

Replacement Covers

Type

Accessories

UPC

783585679761

Dimensions

Weight

3.1 lb