HUBBELL
Image of S39RT Stainless Steel Circular Twin S Die, 750 kcmil (37, 61) Copper, Index 24
Image of S39RT Stainless Steel Circular Twin S Die, 750 kcmil (37, 61) Copper, Index 24

Stainless Steel Circular Twin S Die, 750 kcmil (37, 61) Copper, Index 24

Brand:

Burndy

Catalog ID:

S39RT

S Die, 750 kcmil (37, 61) CU, Index 24.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S39RT

Color Code

Black

Crimp Force Capacity

15 ton

Die Index

24

Die Type

S Die

Type

Die

UPC

781810006610

UPC 12 Digit

7818100066100

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings