HUBBELL
Image of SZ Stainless Steel Circular Twin S Die, Index Z
Image of SZ Stainless Steel Circular Twin S Die, Index Z

Stainless Steel Circular Twin S Die, Index Z

Brand:

Burndy

Catalog ID:

SZ

S Die, Index Z.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

SZ

Crimp Force Capacity

15 ton

Die Index

Z

Die Type

S Die

Type

Die

UPC

781810006429

UPC 12 Digit

7818100064299

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings