HUBBELL
Image of P40RT Stainless Steel Holding P Die, 800 kcmil, Orange, Index 25
Image of P40RT Stainless Steel Holding P Die, 800 kcmil, Orange, Index 25

Stainless Steel Holding P Die, 800 kcmil, Orange, Index 25

Brand:

Burndy

Catalog ID:

P40RT

Holding P Die, 800 kcmil, Orange, Index 25.

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P40RT

Color Code

Orange

Crimp Force Capacity

15 ton

Die Index

25

Die Type

P Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810627235

UPC 12 Digit

7818106272355

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings