HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel I-Beam Connector Die Set

Brand:

Burndy

Catalog ID:

UIBEAMKIT

I-Beam Connector Die Set.

Kit includes: U1105, UIBEUP1, UIBESP1, UIBEWP1

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UIBEAMKIT

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

DIE SET

Type

Dies

UPC

781810070208

UPC 12 Digit

7818100702088

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

(1 each) U1105, UIBEUP1, UIBESP1, UIBEWP1

Pallet Quantity

464

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings