HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, #1 AWG, Index 42

Brand:

Burndy

Catalog ID:

UV1L

Nest U Die, #1 AWG, Index 42.

Product details

General

Application

Crimping

Application - For Use On

Use with Y34PLA Indenter

Catalog Number

UV1L

Crimp Force Capacity

12 ton

Die Index

42

Die Type

U Die

Type

Die

UPC

781810007884

UPC 12 Digit

7818100078844

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads