HUBBELL
Image of S352 Stainless Steel Twin S Die, 954 kcmil (37, 61) AAC, Index 352
Image of S352 Stainless Steel Twin S Die, 954 kcmil (37, 61) AAC, Index 352

Stainless Steel Twin S Die, 954 kcmil (37, 61) AAC, Index 352

Brand:

Burndy

Catalog ID:

S352

S Die, 954 kcmil (37, 61) AAC, Index 352.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S352

Crimp Force Capacity

15 ton

Die Index

352

Die Type

S Die

Type

Die

UPC

781810006504

UPC 12 Digit

7818100065044

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings