HUBBELL
Image of U26ART Stainless Steel U Die, Olive, Index 297
Image of U26ART Stainless Steel U Die, Olive, Index 297

Stainless Steel U Die, Olive, Index 297

Brand:

Burndy

Catalog ID:

U26ART

U Die, Olive, Index 297.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Olive
  • Die Index 297

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U26ART

Color Code

Olive

Crimp Force Capacity

12 ton

Die Index

297

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Dies

UPC

781810627129

UPC 12 Digit

7818106271299

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads