HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, Brown, Index 20, V Profile

Brand:

Burndy

Catalog ID:

W34VT

W Die, Brown, Index 20, V Profile.

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W34VT

Color Code

Brown

Crimp Force Capacity

6 ton

Die Index

20

Die Type

W Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810037720

UPC 12 Digit

7818100377200

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads