HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, White, Index 17

Brand:

Burndy

Catalog ID:

W30RT

W Die, White, Index 17.

Die Index: 17

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W30RT

Color Code

White

Crimp Force Capacity

6 ton

Die Index

17

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-VT DIE SET

Type

Dies

UPC

781810010990

UPC 12 Digit

7818100109900

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads