HUBBELL
Image of W29VT Stainless Steel W Die, Yellow, Index 16, V Profile
Image of W29VT Stainless Steel W Die, Yellow, Index 16, V Profile

Stainless Steel W Die, Yellow, Index 16, V Profile

Brand:

Burndy

Catalog ID:

W29VT

W Die, Yellow, Index 16, V Profile.

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W29VT

Color Code

Yellow

Crimp Force Capacity

6 ton

Die Index

16

Die Type

W Die

Type

Die

UPC

781810037683

UPC 12 Digit

7818100376833

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads