HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel X Die, Index 346, Use in OUR840 POPPERâ„¢ HYTOOLâ„¢

Brand:

Burndy

Catalog ID:

X6CART

X Die, Index 346.

Product details

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X6CART

Color Code

Gray

Crimp Force Capacity

6 ton

Die Index

346

Die Type

X Die

Material

Stainless Steel

Type

Die

UPC

781810434123

UPC 12 Digit

7818104341233

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)