HUBBELL
Image of CBRS15IWRTR Straight Blade Devices, Tamper and Weather Resistant Duplex Receptacle, Commercial Grade, 15A 125V, 5-15R
Image of CBRS15IWRTR Straight Blade Devices, Tamper and Weather Resistant Duplex Receptacle, Commercial Grade, 15A 125V, 5-15R

Straight Blade Devices, Tamper and Weather Resistant Duplex Receptacle, Commercial Grade, 15A 125V, 5-15R

Brand:

Bryant

Catalog ID:

CBRS15IWRTR

Straight Blade Devices, Tamper and Weather Resistant Duplex Receptacle, Commercial Grade, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

  • Commercial Grade
  • Back and Side Wired
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Product details

General

Catalog Number

CBRS15IWRTR

Color

Ivory

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786146709

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads