HUBBELL
Image of S2GBP48A8 Substation - Aluminum Rigid Spacer
Image of S2GBP48A8 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP48A8

Product details

General

Application

Substation

Catalog Number

S2GBP48A8

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810209714

UPC 12 Digit

7818102097144

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.632 in

Dimension - Diameter Min Size inch

1.504 in

Dimension - Height mm

83.3 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

1590 (45/7) kcmil;1590 (54/19) kcmil;1750 (54/19) kcmil;1750 (84/19) kcmil

Conductor - ACSR Str Size Range

1590 (45/7) kcmil-1750 (84/19) kcmil

Conductor - AL Str Size

1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1750 kcmil-2000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings