HUBBELL
Image of 236-001YL Surface-Mount Enclosure - 236 Series
Image of 236-001YL Surface-Mount Enclosure - 236 Series
Image of 236-001YL Surface-Mount Enclosure - 236 Series

Surface-Mount Enclosure - 236 Series

Brand:

Austdac

Catalog ID:

236-001YL

Our 236 series enclosure offers hooded protection from the elements and is available in three standard colors; black, red, and yellow (custom colors available). These enclosures are manufactured from non-corrosive aluminum and protected with a Polyurethane finish.

  • Non-corrosive, All Aluminum Construction
  • Polyurethane Finish for Enhanced Durability
  • Accommodates GAI-TRONICS Flush-Mount Telephones
  • Compatible with the Model 231-001 Pole-Mounting Kit
  • Custom Colors and Labeling Available. Please Contact the Factory @ 1-800-492-1212 or email us: customerservice@gai-tronics.com

Product details

General

Catalog Number

236-001YL

Color

Yellow

Mount location

Surface-Mount

Dimensions

Dimensions

6.37 in x 10.31 in x 12.3 in

Height

12.3 in

Length

6.37 in

Weight

3.5 lb

Width

10.31 in