HUBBELL
Image of MSLBL360 Switches and Lighting Control, Low Bay Sensor Lens, 360 Degrees, Watertight
Image of MSLBL360 Switches and Lighting Control, Low Bay Sensor Lens, 360 Degrees, Watertight

Switches and Lighting Control, Low Bay Sensor Lens, 360 Degrees, Watertight

Brand:

Bryant

Catalog ID:

MSLBL360

Switches and Lighting Control, Low Bay Sensor Lens, 360 Degrees, Watertight

  • 360 Degrees
  • Watertight

Product details

General

Catalog Number

MSLBL360

Color

White

Style

Low Bay Lenses

Type

Accessories

UPC

781786195226

Electrical Ratings

Voltage Rating

  • 120/347 VAC
  • 24 VDC

Voltage Rating Description

120/347V AC;24V DC

Resources and downloads