HUBBELL
Image of MSP1600W Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Wall Mount Sensor, 60 0 Square Feet Coverage
Image of MSP1600W Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Wall Mount Sensor, 60 0 Square Feet Coverage

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Wall Mount Sensor, 60 0 Square Feet Coverage

Brand:

Bryant

Catalog ID:

MSP1600W

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Wall Mount Sensor, 60 0 Square Feet Coverage

  • Adaptive Technology Passive Infrared Wall Mount Sensor
  • 60 0 Square Feet Coverage

Product details

General

Catalog Number

MSP1600W

Color

White

EU RoHS Indicator

No

Series

Passive Infrared

Style

Wall Mount

Type

Sensors

UPC

781786102279

Electrical Ratings

Voltage Rating

Low Voltage V

Voltage Rating Description

Low Voltage

Logistics

Carton Quantity

10

Resources and downloads