HUBBELL
Swivel Boom, 10 ft (3.0 m) with 6 ft (1.8 m) Mast
Image of H1973H10 Swivel Boom, 10 ft (3.0 m) with 6 ft (1.8 m) Mast

Swivel Boom, 10 ft (3.0 m) with 6 ft (1.8 m) Mast

Brand: CHANCE Lineman Grade Tools

Catalog ID: H1973H10

BOOM, SWIVEL, The medium duty Swivel Boom assembly is used on transmission structures to lift and move the insulator cradle and insulators into a convenient work position on the structure. The 3" round Epoxiglas®®- horizontal boom and vertical mast are designed for 500 pound ratings when used in a steel tower configuration and 600 pound rating for wood pole assembly. An insulated link stick and a hoist are used in a diagonal position to lift the cradle full of insulators clear of the deadend strain poles and other obstructions.

  • Used on transmission structures to lift and move an insulator cradle with insulators into a convenient work position on a structure
  • 3”-roundEpoxiglas® horizontal boom and vertical mast are designed for 500-lb. ratings when used in a steel-tower configuration
  • 600-lb. rating for wood-pole assembly
  • Insulated link stick and hoist are used in diagonal position to lift cradle full of insulators clear of deadend

General

Catalog Number

H1973H10

EU RoHS Indicator

No

Type

Boom

UPC

096359039624

Dimensions

Length

10 ft

Weight

61 lb

Weight Metric

27.7 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No