HUBBELL
SystemOne, Sub-Plate, Recessed Opening for (3) I-Unit Ortronics Series II Modules, Controlled Single 20A, 125V Receptacle, Black
Image of S1SPORTC SystemOne, Sub-Plate, Recessed Opening for (3) I-Unit Ortronics Series II Modules, Controlled Single 20A, 125V Receptacle, Black
Image of S1SPORTC SystemOne, Sub-Plate, Recessed Opening for (3) I-Unit Ortronics Series II Modules, Controlled Single 20A, 125V Receptacle, Black

SystemOne, Sub-Plate, Recessed Opening for (3) I-Unit Ortronics Series II Modules, Controlled Single 20A, 125V Receptacle, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPORTC

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (3) I-Unit Ortronics Series II Modules, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

General

Application

Flush SystemOne Installation

Catalog Number

S1SPORTC

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Opening for (3) I-Unit Ortronics Series II Modules, Controlled Single 20A, 125V Receptacle

Product Family

SystemOne

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585545653

Dimensions

Weight

0.95 lb

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Opening for (3) I-Unit Ortronics Series II Modules, Controlled Single 20A, 125V Receptacle