MY LISTS
HUBBELL
Image of WTT156040 Tee, Aluminum Weldment, Angle
* Representative image
Image of WTT156040 Tee, Aluminum Weldment, Angle
play
play
+2
Image of WTT156040 Tee, Aluminum Weldment, Angle
Buy America(n) Qualified

Tee, Aluminum Weldment, Angle

Brand: ANDERSON

Catalog ID: WTT156040

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap at 15 degrees. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap at 15 degrees. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Tee for connecting Aluminum Tubing main to Aluminum Tubing tap at 15 degrees

Product details

General

Catalog Number

WTT156040

EU RoHS Indicator

No

Material

Aluminum

Number of Ground Braid Lug Holes

0

Type

Weldment Tees

UPC

096359343271

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.312 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

216

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship