HUBBELL
Image of 114-02-0111-152 Titan VoIP Illuminated Crossing Phone
Image of 114-02-0111-152 Titan VoIP Illuminated Crossing Phone

Titan VoIP Illuminated Crossing Phone

Brand:

Austdac

Catalog ID:

114-02-0111-152

The Titan Illuminated Crossing telephone is speci?cally designed for installation at automatic half barrier (AHB) level crossings.

  • Designed for AHB Level Crossings
  • SIP Compatible (RFC3261)
  • Large Illuminated Panel
  • Raised Stainless Steel Button
  • Soft Sprung Door with Magnetic Catch
  • Industry standard robust handset c/w armoured cord
  • Selectable Call Timer
  • Diversion (Memory List)
  • Power over Ethernet Compatible
  • Real-Time Alarm Reporting via SNMP
  • Robust and Weather Resistant Up to IP66
  • CE compliant

Product details

General

Application

AHB Level Crossings

Catalog Number

114-02-0111-152

CE Compliant

Yes

Color

Yellow

Connectivity Options

VoIP

Operating Temperature

-40° C to +60° C

Storage Temperature Range

-40° C to +70° C

Type

1 Button

Weather Rating

Up to IP66

Weather Resistant

Yes

Certifications And Compliance

CE Compliant

Yes