HUBBELL
Image of TMH266 TMH266, Tongue Mounting Hardware Kit
Image of TMH266 TMH266, Tongue Mounting Hardware Kit

TMH266, Tongue Mounting Hardware Kit

Brand:

Burndy

Catalog ID:

TMH266

Silicon Bronze Hardware Kit, Installation Torque: 240 IN-LB, Working Range: 0 - 0.19 IN.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Features: Working Range-0.00-0.19 IN,Includes: Bolt (2) 0.75 IN Length, 3/8-16 Thread Size, Flat Washer (4), Split Washer (2), Hex Nut (2),Installation Torque: 240 IN-LB

Product details

General

Application

A general purpose Fastening Hardware Kit providing long lasting corrosion resistance

Catalog Number

TMH266

Connector Type

Hardware

EU RoHS Indicator

Contact Manufacturer

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

Sub Brand

HARDWARE KIT, DURIUM

Trade Name

DURIUMâ„¢

Type

TMH

UPC

781810012017

UPC 12 Digit

7818100120177

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads