HUBBELL
Image of TMH31 TMH31, DURIUMâ„¢ Silicon Bronze Hardware Kit
Image of TMH31 TMH31, DURIUMâ„¢ Silicon Bronze Hardware Kit

TMH31, DURIUMâ„¢ Silicon Bronze Hardware Kit

Brand:

Burndy

Catalog ID:

TMH31

DURIUMâ„¢ Silicon Bronze Hardware Kit.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH31

Connector Type

Hardware

Material

Bronze, Silicon (DURIUM is a trademark)

Trade Name

DURIUMâ„¢

UPC

781810369449

UPC 12 Digit

7818103694499

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)