HUBBELL
TN-YAESF-Blue_Photo_CYMK
TN-YAESF-Blue_Photo_CYMK

TN1410F, Nylon Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

TN1410F

Nylon Fork Terminal For 16 - 14 AWG.

TN1410F.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Product details

General

Application

Power Connector

Catalog Number

TN1410F

Color Code

Blue

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUGâ„¢

Type

TN-F

UPC

781810733202

Dimensions

Cable Insulation Diameter Maximum

0.153 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

21 mm

Dimension - Length Overall inch

0.84 in

Dimension - Pad Width inch

0.37 in

Dimension - Strip Length inch

7/32

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.27 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads