HUBBELL
Image of 746GREEN Toggle Plate Accessory, Toggle Plate Jewel, Green
Image of 746GREEN Toggle Plate Accessory, Toggle Plate Jewel, Green
Discontinued

Toggle Plate Accessory, Toggle Plate Jewel, Green

Brand:

Bryant

Catalog ID:

746GREEN

Toggle Plate Accessory, Toggle Plate Jewel, Green

Green

Standard Product

Product details

General

Catalog Number

746GREEN

Color

Green

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Rectangular Jewel

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Bryant

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Accessories

Type

Plastic Jewels

UPC

781786628618

Dimensions

Display Size

Standard Sized

Logistics

Carton Quantity

25

Resources and downloads