HUBBELL
TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Single, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Light Almond
Image of RR151LATR TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Single, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Light Almond
Image of RR151LATR TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Single, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Light Almond
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Single, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR151LATR

tradeSELECT® Straight Blade Receptacle, Residential Grade, Tamper Resistant Single, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Tamper Resistant- Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR151LATR

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778301926

Dimensions

Display Size

Standard Sized Product

Weight

0.5 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-15R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10