HUBBELL
Image of RRD151W TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, White
Image of RRD151W TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, White
Discontinued

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, White

Brand:

Bryant

Catalog ID:

RRD151W

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, White

  • Residential Grade
  • Receptacles
  • Decorator Single

Self Grounding

Product details

General

Application

Residential Receptacles

Catalog Number

RRD151W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778100314

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads