HUBBELL
Image of RR201IWRTR TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory
Image of RR201IWRTR TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Brand:

Catalog ID:

RR201IWRTR

TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

  • Tamper-resistant shutter and weather-resistance complies with national eletrical code requirements
  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic cover and base

Product details

General

Application

  • Residential Receptacles

Catalog Number

RR201IWRTR

Color

Ivory

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-1
  • Environmental - Operating temperature - -20°C to 60°C, without impact
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA C22.2, No. 41

Specifications

  • Automatic Self-grounding Staple - Stainless Steel
  • Base - Thermoplastic
  • Contacts - Brass
  • Face - Thermoplastic
  • Mounting Screws - Zinc Plated Steel
  • Mounting Strap - Zinc Plated Steel
  • Terminal Screws - Brass
  • Termination Method - Side Wire Only

UPC

883778302961

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 41 File No. 23253
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2185

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads