HUBBELL
Image of WSA2 Transformer Accessories, Weathershield Kit
* Representative image
Image of WSA2 Transformer Accessories, Weathershield Kit

Transformer Accessories, Weathershield Kit

Brand:

Acme Electric

Catalog ID:

WSA2

Weathershield Kit

Product details

General

Catalog Number

WSA2

Product Category

Accessories

UPC

047503736593

Dimensions

Dimensions

33 in x 7.25 in x 3.25 in

Height

3.25 in

Length

33 in

Weight

7 lb

Width

7.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources and downloads